F105, Axis state machine: Maximum drive off delay time elapsed
The controlled stopping of the AX5000 in the event of an error or via the axis state machine is monitored with the time from the IDN "S-0-0273". The AX5000 could not be stopped within the parametrized time.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F105 |
61701 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Shorted coils brake |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The parametrized time period is too short. |
Increase the time period, if the application allows this. |
There is an internal software error. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call our support. |
An unrecognized commutation error has occurred. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call our support. |
Further Information |
---|
AX5000_IDN-Description: "S-0-0273" |