F102, Axis state machine: Loss of the hardware enable
The configured hardware enable input (plug X06) has been deactivated by an external event, even though the AX5000 was under control.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F102 |
61698 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Torque off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Problems with the digital inputs (Connector "X06"). |
Check the digital inputs (Connector "X06"). |
Further Information |
---|
AX5000_IDN-Description: "P-0-0400" |