F101, Axis state machine: Initialize error
An attempt was made to activate an uninitialized operating mode.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F101 |
61697 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
An attempt was made to select an uninitialized operating mode with the control word S-0-0134. |
Initialize the desired operating mode. |
Further Information |
---|
AX5000_IDN-Description: "S-0-0033" - "S-0-0035" and "S-0-0284" - "S-0-0287" |