ED00, Motor over-temperature
The motor temperature has reached a critical value.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
ED00 |
60672 |
Class |
Type |
---|---|
Warning |
Warning / Information |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Possible Causes |
Solutions |
---|---|
The motor is about to overheat. |
|
Please consider this note! If you ignore this warning and the motor temperature exceeds the parametrized value of IDN "S-0-0204", the servo driver will turn off with error "FD07". |
Further Information |
---|
AX5000_IDN-Description: "S-0-0204" |