E160, Process data mapping: Mapping code of IDN %s could not be copied.
Process data mapping: code could not be copied. E.g. not enough RAM available.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
E160 |
57696 |
Class |
Type |
---|---|
Warning |
Warning / Information |
Standard Reaction |
Reset |
---|---|
No |
Warning: No reset required. |
Possible Causes |
Solutions |
---|---|
A problem has occurred with the AT / MDT list. |
Check whether data IDNs can be omitted during process data linking (AT / MDT). |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0016" and "S-0-0024" |