AX2090-BW80-6000
Electrical data | AX2090-BW80-6000 |
---|---|
Type power at 40 °C [W] | 6000 |
Resistance [Ω] | 10 |
Mechanical data |
|
---|---|
Weight [kg] | 13 |
Further Information
Electrical data | AX2090-BW80-6000 |
---|---|
Type power at 40 °C [W] | 6000 |
Resistance [Ω] | 10 |
Mechanical data |
|
---|---|
Weight [kg] | 13 |