AX2090-BW80-2000
Electrical data | AX2090-BW80-2000 |
---|---|
Type power at 40 °C [W] | 2000 |
Resistance [Ω] | 18 |
Mechanical data |
|
---|---|
Weight [kg] | 6.7 |
Further Information
Electrical data | AX2090-BW80-2000 |
---|---|
Type power at 40 °C [W] | 2000 |
Resistance [Ω] | 18 |
Mechanical data |
|
---|---|
Weight [kg] | 6.7 |