AX2090-BW80-1600
| Electrical data | AX2090-BW80-1600 | 
|---|---|
| Type power at 40 °C [W] | 1600 | 
| Resistance [Ω] | 33 | 
| Mechanical data | 
 | 
|---|---|
| Weight [kg] | 5.8 | 
Further Information
| Electrical data | AX2090-BW80-1600 | 
|---|---|
| Type power at 40 °C [W] | 1600 | 
| Resistance [Ω] | 33 | 
| Mechanical data | 
 | 
|---|---|
| Weight [kg] | 5.8 |