Data for operation and environment
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
![]() | Operate the braking resistor only under the specified environmental conditions Operate the braking resistor only in accordance with the specifications for operation and the environment listed in this chapter. This ensures a long service life and proper operation. The lifetime of the braking resistor may be shortened at temperatures above +40 °C and with encapsulated installation. |
Environmental requirements | |
---|---|
Climate category – operation | 3K3 according to EN 60721 |
Ambient temperature during operation | -30 °C ... +40 °C |
Ambient temperature during transportation | -40 °C ... +80 °C, maximum fluctuation 20 K per hour |
Ambient temperature during storage | -40 °C ... +80 °C, maximum fluctuation 20 K per hour |
Permissible humidity in operation | 85 % relative humidity, no condensation |
Permissible humidity during transport and storage | 85 % relative humidity, no condensation |
Corrosion protection | Strip-galvanized housing |
Degree of pollution | 3 according to EN 60204 and EN 50178 |
Specifications for intended use | |
Ventilation | Free convection |
Insulation material class | N according to IEC 60085 |
Protection rating | Devices IP20 |
Installation position | Vertical or horizontal |
Vibration resistance | 3M2 |
Shock resistance | 3M2 |
Approvals | cURus |