Duty cycle

Duty cycle 1:

Position

Explanation

1

Switch-on time ton

2

Cycle time

The duty cycle is a relative value and depends on the switch-on time ton and the cycle time. A cycle time of up to 120 seconds is incorporated directly into the calculation. If the cycle time exceeds 120 seconds, you must use the maximum relevant cycle time of 120 seconds.

Calculation equation

Duty cycle 2:

Example

Ton = 60 s

Cycle time = 120 s

60 s / 120 s x 100 % = 50 % duty cycle

Ton = 40 s

Cycle time = 100 s

40 s / 100 s x 100 % = 40 % duty cycle