Cross-sections
Model | Braking resistor | |
|---|---|---|
[mm2] | [AWG] | |
AX2090-BW80-1000 | 1.5 | 16 |
AX2090-BW80-1600 | 1.5 | 16 |
AX2090-BW80-2000 | 2.5 | 12 |
AX2090-BW80-3200 | 2.5 | 12 |
AX2090-BW80-6000 | 2,5 | 12 |
Recommended Beckhoff connection cables:
- With cross-section 1.5 mm2: ZK4000-2101-2xxx
- With cross-section 2.5 mm2: ZK4000-2102-2xxx