AX2090-BW80-1000
Electrical data | AX2090-BW80-1000 |
---|---|
Type power at 40 °C [W] | 1000 |
Resistance [Ω] | 18 |
Mechanical data |
|
---|---|
Weight [kg] | 4 |
Further Information
Electrical data | AX2090-BW80-1000 |
---|---|
Type power at 40 °C [W] | 1000 |
Resistance [Ω] | 18 |
Mechanical data |
|
---|---|
Weight [kg] | 4 |