During operation

Observe the discharge times of the capacitors

Observe the following delay times after disconnecting from the mains supply:

  • AX8620 and AX8640

30 minutes

  • AX8108, AX8118 and AX8206

30 minutes

  • AMP8620-2005-0x00

30 minutes

  • AMP8805-1000-0000

30 minutes

  • AX8831

30 minutes

  • AX8832

30 minutes

  • AX5101 to AX5125 and AX520x

  5 minutes

  • AX5140, AX5160 and AX5172

15 minutes

  • AX5190 and AX5191

30 minutes

  • AX5192 and AX5193

45 minutes

 

 

Do not work on live electrical parts

Do not open the multi-axis servo system while it is live. Measure the voltage on the DC link test contacts DC+ und DC-. Only work on the multi-axis servo system when the voltage has dropped to < 50 V. Ensure that the protective conductor is connected properly. Never loosen electrical connections when live. Disconnect all components from the mains and secure them against being switched on again.

Do not touch hot surfaces

Check the cooling of the surfaces with a thermometer. Do not touch the components during and immediately after operation. Allow the components to cool sufficiently after switching off.

Avoid overheating

Operate the components according to the technical specifications. Please refer to chapter: "Technical data". Provide for sufficient cooling. Switch the components off immediately if the temperature is too high.