Data for operation and environment
Notice | |
Reduced service life due to improper operation Short-term or long-term operation outside of the specifications listed here may reduce the service life of the Braking resistors.
|
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
|---|---|
Climate category – operation | 3K3 according to EN 60721 |
Ambient temperature during operation | -15…+70°C |
Ambient temperature during transport | -15…+70°C, maximum fluctuation 20 K/hour |
Ambient temperature during storage | -15…+70°C, maximum fluctuation 20 K/hour |
Power derating | No power derating up to 1,000 m above sea level From 1,000 m up to a maximum of 4,000 m above sea level with a power derating of 5%/1,000 m |
Permissible humidity during operation | 5% to 85% relative humidity, no condensation |
Permissible humidity during transport and storage | 5% to 85% relative humidity, no condensation |
Corrosion protection | Strip-galvanized housing |
Pollution degree | According to EN 50124 Outdoor area: PD4 |
Specifications for intended use | |
|---|---|
Ventilation | Free convection |
Insulation material class | N according to IEC 60085 |
Protection rating | Devices IP65 |
Installation position | Vertical or horizontal |
Vibration resistance | Category 1 Class B according to DIN EN 61373 |
Shock resistance | Category 1 Class B according to DIN EN 61373 |
Approvals | cURus |