Type key

AX2090 – BW65 – xxyy

Explanation

AX2090

Product area

  • Drive Technology Accessories

BW

Brake energy management

  • Brake resistor

65

Series

  • IP65; all devices in the AMP8000, AX8000 and AX5000 series

xx

Power

  • 04 = 400 W
    15 = 1500 W

yy

Resistance

  • 18 = 18 Ω
    23 = 23 Ω
    33 = 33 Ω
    47 = 47 Ω

Accessories

  • 00 = protection from contact with hot surface