Name plate | AX2090-BW65-16xx

Name plate | AX2090-BW65-16xx 1:

Item number

Explanation

1

Product name

2

Dimensions

3

Rated power

4

Warning: Hot surface

5

Resistance value

6

Country of manufacture

7

Date of manufacture

8

Hazard symbol: Hot surface

9

Product type and protection class

10

UL certification

11

UKCA certification

12

CE certification

13

Max. permissible voltage

14

Order number