AX2090-BW65-05xx

*Note derating: 4% per 10 K temperature difference

Technical parameter

Unit

AX2090-BW65-…

 

 

-0510

-0518

-0523

-0533

-0547

Resistance

[Ω]

10

18

23

33

47

Power at 40 °C*

[W]

450

Weight

[kg]

2.8

Connection cable length

[m]

5.0

Wire cross-section

 

3 x AWG16

Core colors

Contact

Function

Core color/
Core identification

RB+

Braking resistor +

Gray

RB-

Braking resistor -

White

PE

Protective conductor

Green-Yellow

GND

Ground

Shield

Dimensional drawing

AX2090-BW65-05xx 1: