Mounting bellows
Notice | |
Damage due to ingress of dust and moisture Moisture and fine dust in the immediate vicinity can get into the electric cylinder or bellows during operation. This can lead to damage to the product. If protection class IP65 is required, the electric cylinder and bellows must be connected with pneumatic hoses that prevent ingress through pressure equalization.
|
Tools required (not included in the scope of delivery)
- 2 x 15 mm open-end wrench
- Hex key 2 mm
- Pliers
- ►Place the O-ring [1] over the flange of the electric cylinder
- ►Push the O-ring [1] further towards the electric cylinder to the stop
Notice | |
Damage to the mechanics of the electric cylinder Transverse forces and torques can damage the ball screw and integrated anti-twist protection of the electric cylinder.
|
| |
Risk of injury due to altered zero position The piston rod extension changes the previously set zero position of the spindle. Failure to do so may result in serious injury and damage to the electric cylinder.
|
![]() | Second 15 mm open-end wrench required An additional 15 mm open-end wrench is required to lock the spindle end of the electric cylinder when screwing on the spindle extension. |
- ►Screw the spindle extension [1] onto the spindle end of the electric cylinder
- ►Tighten the spindle extension [1] with a 15 mm open-end wrench to a tightening torque of 20 Nm and secure with a threadlocker
Notice | |
Damage due to improper assembly If the bellows are not mounted properly, moisture and dirt can get onto the spindle of the electric cylinder. The tightness of the bellows is only guaranteed if it is correctly seated.
|
- ►Attach the bellows [2] to the flange fastening [1]
- ►For a positive connection, the end of the bellows [2] must be inserted into the groove of the flange fastening [1]
- ►Slide the bellows and flange fastening [2] onto the flange of the electric cylinder [1]
- ►Use a 2 mm hex key to tighten the two lateral set screws [1] of the flange fastening to a tightening torque of 1 Nm and secure with a threadlocker
- ►Screw the pneumatic push-in fitting [2] into the flange fastening with a tightening torque of 3 Nm
- ►Pull the front end of the bellows [1] over the spindle extension [2] and bring it into position
- ►Place the hose clamp [1] over the front end of the bellows and tighten with suitable pliers