Technical data
| AX2090-NF80- | ||
|---|---|---|---|
Data | 0020 | 0040 | 0080 |
Nominal voltage [VAC] | 300 – 520 | ||
Nominal frequency [Hz] | 50 / 60 | ||
Nominal current [A] | 20 | 35 | 80 |
Voltage cable/cable for 2 s [VDC] | 2240 | ||
Voltage cable/housing for 2 s [VDC] | 2720 | ||
Nominal temperature [°C] | 50 | ||
Climate category (IEC 60068-1) | 25 /100 / 21 | ||
Resistance [mΩ] | 3.3 | 1.7 | 0.6 |
Leakage current [mA] | 3.1 | 3.4 | 3.4 |
Overload capacity (thermal) | 1.5 x Rated current for 3 min per hour or | ||
Weight [kg] | 0.6 | 0.9 | 2.4 |
Connection cross-section [mm²] | 4 | 10 | 50 |
Approvals | IEC 60939, UL 1283, CSA C22.2 No.8 | ||