Conditions
During transport and storage, ensure that the mains choke and individual components are not damaged. Observe the specifications in the following chapters and comply with the following conditions:
- Avoid electrostatic charging
- Avoid contact with highly insulating materials
- Temperature: -40 °C to +55 °C, maximum fluctuation 20 K/hour
- Air humidity: Max. relative humidity 95 %, non-condensing
- Use of suitable means of transport
- Use of the vendor's original packaging
The table shows the maximum stacking height with which you can store and transport the mains chokes on a pallet in the original packaging:
Mains choke type | Stacking height [pieces] |
|---|---|
AX2090-ND80 | 5 |