AX2090-ND80-0040 | Mains choke, three-phase, 40 A
Electrical data | ||
|---|---|---|
Suitable for |
| AX8640 with three-phase supply |
Rated current | [AAC] | 40 |
Power loss | [W] | 115 |
Type of power supply |
| 3-phase |
Rated supply voltage | [VAC] | 480 |
Voltage drop | [VAC] | 9.2 |
Inductance | [mH] | 0.74 |
Inductance tolerance | [%] | ±10 |
Test voltage | [VAC] | 4000 |
Short-circuit voltage [UK] |
| 4 % at 400 V |
Mechanical data | ||
|---|---|---|
Weight | [kg] | 6.8 |
Protection rating |
| IP00 |
Connection technology
|
Phase connection | ||
|---|---|---|
Screw terminal | [mm²] | 10 |
Solid (rigid)/multi-wire | [mm²] | 0.2 … 16 |
Stranded wire/stranded wire with ferrule | [mm²] | 0.2 … 10 |
AWG |
| 8 |
Strip length | mm | 14 |
Screw thread | – | M4 |
Tightening torque | [Nm] | 1.2 … 2.0 |
|
PE connection | ||
|---|---|---|
Screw thread |
| M5 |
Tightening torque | [Nm] | 3.0 |
Further Information