AX2090-ND80-0020 | Mains choke, three-phase, 20 A
Electrical data | ||
|---|---|---|
Suitable for |
| AX8620 with three-phase supply |
Rated current | [A AC] | 20 |
Power loss | [W] | 58 |
Type of power supply |
| 3-phase |
Rated supply voltage | [V AC] | 480 |
Voltage drop | [V AC] | 9.2 |
Inductance | [mH] | 1.47 |
Inductance tolerance | [%] | ±10 |
Test voltage | [VAC] | 4000 |
Short-circuit voltage at 400 V | [%] | 4 |
Mechanical data | ||
|---|---|---|
Weight | [kg] | 3.8 |
Protection rating |
| IP00 |
Connection technology
|
Phase connection | ||
|---|---|---|
Screw terminal | [mm²] | 4 |
Solid (rigid)/multi-wire | [mm²] | 0.2 … 6.0 |
Stranded wire/stranded wire with ferrule | [mm²] | 0.2 … 6.0/0.2 … 4.0 |
AWG |
| 22 … 10 |
Strip length | mm | 9 |
Screw thread | – | M3 |
Tightening torque | [Nm] | 0.5 … 1.0 |
|
PE connection | ||
|---|---|---|
Screw thread |
| M5 |
Tightening torque | [Nm] | 3.0 |
Further Information