Data for operation and environment
![]() | Operate mains chokes only under the specified environmental conditions Operate the mains chokes only under the conditions for operation and the environment listed in this chapter. This way you can ensure a long service life and operation as intended. Temperatures above +40 °C and encapsulated installation can shorten the life of the mains chokes. |
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
---|---|
Ambient temperature during operation | -10°C to +40°C Extended temperature range up to 55 °C with a power derating of 2 % / K |
Ambient temperature during storage | -25 °C to +70 °C |
Permissible humidity in operation | 15% … 95%; condensation not permitted |
Degree of pollution | P2 according to EN 61558-1 |
Specifications for intended use | |
Insulation material class | IEC = F / UL = 155 |
Protection class | IP00 |
Installation position | Standing upright |
Approvals | cURus See chapter: Guidelines and Standards |