Name plate

Name plate 1:

Number

Explanation

1

Article name/product type

2

Order number/order identifier

3

Rated current; AAC with indication of the short-circuit voltage; UK

4

Supply voltage; Ub with indication of ambient temperature; ta, coil insulation material class; B and mains frequency; 50 ... 60 Hz

5

Inductance

6

Resistance

7

Serial number

8

European standard EN 61558

9

Back-up fuse

10

UR certification with specification of the E-number

11

Country of manufacture

12

CE certification

13

Mains choke

14

Data Matrix Code with Beckhoff BTN