AX2090-ND80-0010

The AX2090-ND80-0010 mains choke is intended for operation with the AX8620 single-phase supply of the AX8000 multi-axis servo system.

 

AX2090-ND80-0010 1:

Installation position

The standard installation position of the mains choke is the vertical, upright installation position. Alternatively, wall mounting is possible as shown.

 

AX2090-ND80-0010 2:

Clearances

The required minimum distance to neighboring parts must be maintained in order not to impede cooling. All figures in millimeters.

Mounting sequence

Position the mains choke on the mounting surface.
Mark the positions of the tapped holes on the mounting surface.
Center and drill the thread holes.
Cut the threads in the holes.
Secure the mains choke on the mounting surface with suitable screws.

 

AX2090-ND80-0010 3:

Connection

The mains choke AX2090-ND80-0010 may only be operated on contacts L1 and L3/N of slot X01 of the AX8620 power supply module.

Order of connection

Connect the protective conductor connection of the mains choke to the PE bar
Connect the mains choke to the corresponding terminals of the drive device
Connect the mains choke to the supply network

Mains connection

AX2090-ND80-0010 4:
AX2090-ND80-0010 5:

Connecting the protective conductor

Connect the pre-assembled PE cable to the flat connector [1] of the mains choke.

Connecting the drive device

Connect connection point L1 of the servo drive to connection 1.2 [3] of the mains choke.
Connect connection point L3/N of the servo drive to the neutral conductor of the supply network.

Connecting the supply network

Connect phase L1 to connection 1.1 [3] of the mains choke.