AX2090-ND80-0080 | Mains choke, three-phase, 80 A
Electrical data | ||
|---|---|---|
Suitable for |
| AX85xx with three-phase supply |
Rated current | [AAC] | 80 |
Power loss | [W] | 230 |
Type of power supply |
| 3-phase |
Rated supply voltage | [VAC] | 480 |
Voltage drop | [VAC] | 9.2 |
Inductance | [mH] | 1.83 |
Inductance tolerance | [%] | ±10 |
Test voltage | [VAC] | 2500 |
Short-circuit voltage at 400 V | [%] | 4 |
Mechanical data | ||
|---|---|---|
Weight | [kg] | 12.5 |
Protection rating |
| IP00 |
Connection technology
|
Phase connection | ||
|---|---|---|
Screw thread |
| M5 |
Tightening torque | [Nm] | 3.0 |
|
PE connection | ||
|---|---|---|
Screw terminal | [mm²] | 35 |
Solid (rigid)/multi-wire | [mm²] | 2.5 … 50 |
Stranded wire/stranded wire with ferrule | [mm²] | 2.5 … 35 |
AWG |
| 12 … 2 |
Strip length | mm | 20 |
Screw thread | – | M6 |
Tightening torque | [Nm] | 2.0 … 5.0 |
Further Information