AX2090-L807 | Fan cover - Version 1.0
Name plate
Number
Explanation
1
Serial number
2
Air flow direction
–
B = Blowing
3
Supply voltage
4
Electrical power
5
Protection class
6
CE conformity
7
Pin Assignment of the Connector Plug