AX2090-+EC10

Mechanical data

AX2090-+EC10-c/d

Motor shaft diameter c / output shaft diameter d

14.00 / 14.00

14.00 / 16.00

    • Shore hardness of elastomer ring [Sh]

98

    • Proportionate attenuation [ψ]

0.4 to 0.5

    • Rated torque TKN [Nm]

12.5

    • Max. torque TKMAX [Nm]

25

    • Spacing distance A [mm]

11.5

    • Fit length C [mm]

10.3

    • External diameter B [mm]

32

    • External diameter of bolt head BS [mm]

32

    • Moment of inertia per hub J1/J2
      [kg cm2]

0.03 / 0.03

    • Approx. mass [kg]

0.05

    • Center-to-center distance F [mm]

10.5

    • Distance F [mm]

5

    • Standard speed [rpm]

13000

    • Hub length H [mm]

20.7

    • Installation length A [mm]

32

    • Maximum inner diameter of elastomer ring DE [mm]

14.2

Offset

    • Lateral [mm]

0.1

    • Angular [degrees]

1

    • Axial [mm]

±1

Screws

    • Thread

M4

    • Tightening torque [Nm]

4

    • Fit

H7