AX2090-+EC05

Mechanical data

AX2090-+EC05-c/d

Motor shaft diameter c / output shaft diameter d

6.35 / 6.00

6.35 / 6.35

6.35 / 8.0

    • Shore hardness of elastomer ring [Sh]

98

    • Proportionate attenuation [ψ]

0.4 to 0.5

    • Rated torque TKN [Nm]

9

    • Max. torque TKMAX [Nm]

18

    • Spacing distance A [mm]

9

    • Fit length C [mm]

8

    • External diameter B [mm]

25

    • External diameter of bolt head BS [mm]

25

    • Moment of inertia per hub J1/J2
      [kg cm2]

0.02 / 0.02

    • Approx. mass [kg]

0.02

    • Center-to-center distance F [mm]

8

    • Distance F [mm]

4

    • Standard speed [rpm]

15000

    • Hub length H [mm]

16.7

    • Installation length A [mm]

26

    • Maximum internal diameter of
      elastomer ring DE [mm]

10.2

Offset

    • Lateral [mm]

0.08

    • Angular [degrees]

1

    • Axial [mm]

±1

Screws

    • Thread E

M3

    • Tightening torque E [Nm]

2

    • Fit

H7