Cables
Beckhoff offers pre-assembled cables for safe, faster and flawless installation of the motors. Beckhoff cables have been tested with regard to the materials, shielding and connectors used. They ensure proper functioning and compliance with statutory regulations such as EMC, UL etc. The use of other cables may lead to unexpected interference and invalidate the warranty.

The brake resistors can reach temperatures of almost 200 °C. Therefore, ensure adequate thermostability of the cables! Cables with inadequate thermostability can cause a cable fire!
Use only shielded cables.
Type | Brake resistor | Temperature switch | ||
---|---|---|---|---|
[mm2] | [AWG] | [mm2] | [AWG] | |
AX2090-BW50-0300 | 1,5 | 16 | 0.75 | 18 |
AX2090-BW50-0600 | 1,5 | 16 | 0.75 | 18 |
AX2090-BW50-1600 | 1,5 | 16 | 0.75 | 18 |
AX2090-BW51-1000 | 2,5 | 12 | 0.75 | 18 |
AX2090-BW51-3000 | 2,5 | 12 | 0.75 | 18 |
AX2090-BW51-6000 | 2,5 | 12 | 0.75 | 18 |
AX2090-BW52-3000 | 4,0 | 12 | 0.75 | 18 |
AX2090-BW52-6000 | 4,0 | 12 | 0.75 | 18 |
AX2090-BW53-3000 | 6,0 | 12 | 0.75 | 18 |
AX2090-BW53-6000 | 6,0 | 12 | 0.75 | 18 |
AX2090-BW54-3000 | 6,0 | 12 | 0.75 | 18 |
AX2090-BW54-6000 | 6,0 | 12 | 0.75 | 18 |
We recommend wire end sleeves.