VTUNE
ASCII - Command | VTUNE |
|
| |
Syntax Transmit | VTUNE |
| ||
Syntax Receive | VTUNE | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0 | DPR | No | |
Default | 0 |
| ||
Opmode | 0 | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 2.44 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Calculate Velocity Control Loop Parameters |