VF
ASCII - Command | VF |
|
| |
Syntax Transmit | VF |
| ||
Syntax Receive | VF <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3661 (hex) | |
DIM | MUNIT | PROFIBUS PNU | 1953 (dec) IND = 0000xxxx (bin) | |
Range | -15000 .. 15000 | DPR | 353 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 4.00 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Actual Velocity in Floating Point Format |
Description
The present velocity of the motor in floating point format.