VDUMP
ASCII - Command | VDUMP |
|
| |
Syntax Transmit | VDUMP |
| ||
Syntax Receive | VDUMP <Data> | Available in |
| |
Type | Multi-line Return Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 361F (hex) | |
DIM | - | PROFIBUS PNU | 1887 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 287 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Velocity Controller | EEPROM | - | |
Short Description | List all Velocity Controller Variables |
Description
A listing of all the parameters for the velocity control loop.