UID1
ASCII - Command | UID1 |
|
| |
Syntax Transmit | UID1 [Data] |
| ||
Syntax Receive | UID1 <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer32 | CANBus Object Number | 3634 (hex) | |
DIM | - | PROFIBUS PNU | 1908 (dec) IND = 0000xxxx (bin) | |
Range | long int | DPR | 308 (dec) | |
Default | 0 |
| ||
Opmode | - | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.49 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | Yes | |
Short Description | Unused Variable for Customer use |
Description
The UID1 variable is used to store customer information. This variable is not affected and does not affect the firmware.