UID
ASCII - Command | UID |
|
| |
Syntax Transmit | UID [Data] |
| ||
Syntax Receive | UID <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 3616 (hex) | |
DIM | - | PROFIBUS PNU | 1878 (dec) IND = 0000xxxx (bin) | |
Range | Int | DPR | 278 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Amplifier | EEPROM | Yes | |
Short Description | User-ID |
Description
The UID variable is used to distinguish customers. Many customers already have numbers assigned.