TRUN
ASCII - Command | TRUN |
|
| |
Syntax Transmit | TRUN |
| ||
Syntax Receive | TRUN <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 3614 (hex) | |
DIM | hhhhh:mm | PROFIBUS PNU | 1876 (dec) IND = 0000xxxx (bin) | |
Range | 00000:00 to 99999:45 | DPR | 276 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.9 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Run-time counter |
Description
The run-time counter shows the operating life of the amplifier (if the 24V is applied) in minutes.
The internal resolution of the run-time counter is 1 second.
Since the run-time counter value is included in the serial EEPROM of the amplifier, it is only updated in the EEPROM every 8 minutes So switching off the 24V supply can cause a loss in the record of up to 8 minutes.