TIMEMBP
ASCII - Command | TIMEMBP |
| Not supported with Standard Drive | |
Syntax Transmit | TIMEMBP [Data] |
| ||
Syntax Receive | TIMEMBP <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 3692 (hex) | |
DIM | 10 ms | PROFIBUS PNU | 2002 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 6000 | DPR | 402 (dec) | |
Default | 100 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.04 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Modbus | EEPROM | Yes | |
Short Description | Number of Data Words (Command) at Modbus+ |
Description
This parameter defines the time-out of the Modbus communication in 10ms steps. If the drive gets no interrupt from the board in that time, the drive is disabled and the communication in MBPDRVSTAT is displayed as faulty.