TBRAKE
ASCII - Command | TBRAKE |
|
| |
Syntax Transmit | TBRAKE [Data] |
| ||
Syntax Receive | TBRAKE <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 366E (hex) | |
DIM | ms | PROFIBUS PNU | 1966 (dec) IND = 0000xxxx (bin) | |
Range | 10 .. 10000 | DPR | 366 (dec) | |
Default | 100 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.00 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | Yes | |
Short Description | Disable Delaytime with Holding Brake |
Description
TBRAKE defines a disable delay time with holding brake.
If the drive is disabled, it controls the holding brake if selected. After the motor is stopped, the holding brake is switched off and a delay timer (value is TBRAKE) is started. When the time is gone, the drive is disabled.