TASK
ASCII - Command | TASK |
|
| |
Syntax Transmit | TASK |
| ||
Syntax Receive | TASK <Data> | Available in |
| |
Type | Variable ro | MMI | No | |
ASCII Format | String | CANBus Object Number | 360F (hex) | |
DIM | - | PROFIBUS PNU | 1871 (dec) IND = 0000xxxx (bin) | |
Range | max 80 ASCII Characters | DPR | 271 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Actual Values | EEPROM | No | |
Short Description | Task Workload |
Description
The TASK command shows the loading for the individual firmware tasks.
The figures signify the number of functions performed per millisecond.