STAGECODE
ASCII - Command | STAGECODE |
|
| |
Syntax Transmit | - |
| ||
Syntax Receive | STAGECODE <Data> | Available in |
| |
Type | Variable r | MMI | No | |
ASCII Format | Integer8 | CANBus Object Number | 3682 (hex) | |
DIM | - | PROFIBUS PNU | 1986 (dec) IND = 0000xxxx (bin) | |
Range | 1, 2, .., 19 | DPR | 386 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 4.62 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Basic Setup | EEPROM | - | |
Short Description | Power Stage Identification | |||
Description
Give the identification of the power stage-
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|