SSTAT
ASCII - Command | SSTAT |
|
| |
Syntax Transmit | SSTAT |
| ||
Syntax Receive | SSTAT <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 35FA (hex) | |
DIM | - | PROFIBUS PNU | 1850 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 250 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.67 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | No | |
Short Description | Sercos Status |
Description
Presents the actual status of the Sercos interface, as a text string.