SSIGRAY
ASCII - Command | SSIGRAY |
|
| |
Syntax Transmit | SSIGRAY [Data] |
| ||
Syntax Receive | SSIGRAY <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35F6 (hex) | |
DIM | - | PROFIBUS PNU | 1846 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1 | DPR | 246 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | Disabled | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Select SSI Code |
Description
The SSIGRAY command can be used to define the format to be used for the output of the SSI information on connector X5 (Drive 400 X4).
- SSIGRAY=0 binary code
- SSIGRAY=1 Gray code