SLEN
ASCII - Command | SLEN |
|
| |
Syntax Transmit | SLEN [Data] |
| ||
Syntax Receive | SLEN <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35F2 (hex) | |
DIM | m | PROFIBUS PNU | 1842 (dec) IND = 0000xxxx (bin) | |
Range | 0 .. 45 | DPR | 242 (dec) | |
Default | 5 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.67 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | Yes | |
Short Description | Sercos Optical Range |
Description
This parameter can be used to set the optical range (in meters) for a standardized 1mm² plastic optical fiber cable.