SERIALNO
ASCII - Command | SERIALNO |
|
| |
Syntax Transmit | SERIALNO |
| ||
Syntax Receive | SERIALNO <Data> | Available in |
| |
Type | Variable ro | MMI | Yes | |
ASCII Format | Integer32 | CANBus Object Number | 35EF (hex) | |
DIM | - | PROFIBUS PNU | 1839 (dec) IND = 0000xxxx (bin) | |
Range | 10 ASCII characters | DPR | 239 (dec) | |
Default | Factory default |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Basic Setup | EEPROM | No | |
Short Description | Drive Serial Number |
Description
The serial number of the drive amplifier.