SCANX
ASCII - Command | SCANX |
|
| |
Syntax Transmit | SCANX |
| ||
Syntax Receive |
| Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | - | CANBus Object Number | 3696 (hex) | |
DIM | - | PROFIBUS PNU | 2006 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 406 (dec) | |
Default | - |
| ||
Opmode | - | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 4.74 |
| ||
Configuration | No | Revision | 1.5 | |
Function Group | Communication | EEPROM | - | |
Short Description | Restart internal communication of AX2500 | |||
Description
SCANX restarts the communication inside the AX2500 system and also starts the automatic address selection of the AX2500 Slaves. This command is accepted only from the AX2500 Master module (not from AX2000 nor from AX2500 Slave modules).
At the startup of the master, this command is automatically started to establish the address selection. If a slave is reset, this command can be used to restart the communication.