SBAUD
ASCII - Command | SBAUD |
|
| |
Syntax Transmit | SBAUD [Data] |
| ||
Syntax Receive | SBAUD <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35EC (hex) | |
DIM | Mbaud | PROFIBUS PNU | 1836 (dec) IND = 0000xxxx (bin) | |
Range | 2, 4 | DPR | 236 (dec) | |
Default | 4 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.67 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Sercos | EEPROM | Yes | |
Short Description | Sercos: Baud Rate |
Description
This parameter sets the transmission rate for SERCOS in MBAUD. The possible settings are 2 and 4 MBAUD