RXPDO1B
ASCII - Command | RXPDO1B |
|
| |
Syntax Transmit | RXPDO1A [Data] |
| ||
Syntax Receive | RXPDO1B <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Single Line Multi String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Single Line Multi String | |
Drive State | - | Weightning |
| |
Start Firmware | 5.00 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Fieldbus | EEPROM | Yes | |
Short Description | RX-PDO 1 Mapping Settings |
Description
The CANopen-PDOs TX-PDO 1mapping can be set by the command RX PDO 1 (in brackets: corresponding SDOs):
This is only possible, if free PDO mapping was selected, for example by RXPDO1A.
To read the actual mapping the command has to be set to: RXPDO1B
The mapping form is: 6040002
The format is different to the bus format. The syntax of the mapping-values xxxxyyz is:
- xxxx Hex-number for SDO index (for the example 6040)
- yy Hex-number for SDO subindex (for the example 00)
- z number for byte quantity in SDO setting (for the example 2 Byte = 16 Bit)
The input of free mappable PDO is analog to the output, for example: TXPDO1B 6041002 6061001 for CANopen status word setting and the CANopen-OPMODE via TX-PDO 1.