RXPDO1A
ASCII - Command | RXPDO1A |
|
| |
Syntax Transmit | RXPDO1A [Data] |
| ||
Syntax Receive | RXPDO1A <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Single Line Multi String | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | - | DPR | No | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Single Line Multi String | |
Drive State | - | Weightning |
| |
Start Firmware | 5.00 |
| ||
Configuration | No | Revision | 2.0 | |
Function Group | Fieldbus | EEPROM | Yes | |
Short Description | RX-PDO 1 parameter selection |
Description
By the command RXPDO1A the listed CANopen-PDO RX-PDO 1 parameter can be selected (in brackets: corresponding SDOs by controlling via CAN):
- Selection of the used PDO-Mappings for Receive-PDO 1 (2600, 0), decimal.
- COB-Identifier for Receive-PDO 1 (1400, 1), hexadecimal.
- Transmission type for Receive-PDO 1 (1400, 2), decimal.
- Inhibit time for Receive-PDO 1 (1400, 3), decimal.
- Priority group for Receive-PDO 1 (1400, 4), decimal.
Example
Read the actual status: Command: RXPDO1A
Write: Command: RXPDO1A 1 0x201 255 0 2, all parameters have to be set