RS232T
ASCII - Command | RS232T |
|
| |
Syntax Transmit | RS232T [Data] |
| ||
Syntax Receive | RS232T <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35E8 (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1832 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 5000 | DPR | 232 (dec) | |
Default | 2500 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 2.40 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | RS232 Watch Dog | |||
Description
If the monitoring of the serial interface is activated (RS232 watchdog), then the RS232T command can be used to set the time for the watchdog timer.
See also ACTRS232