RESPHASE
ASCII - Command | RESPHASE |
|
| |
Syntax Transmit | RESPHASE [Data] |
| ||
Syntax Receive | RESPHASE <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35E5 (hex) | |
DIM | - | PROFIBUS PNU | 1829 (dec) IND = 0000xxxx (bin) | |
Range | -300 .. 50 | DPR | 229 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.6 | |
Function Group | Feedback | EEPROM | Yes | |
Short Description | Resolver Phase |